Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Thermal traffic detector

TrafiSense

Model: FLIR TrafiSense BPL 317 Go to Product Support
product image

TrafiSense is an integrated thermal sensor and detector for vehicle and bike detection. TrafiSense does not need light to operate, but uses the thermal energy emitted from vehicles and bicyclists. This enables the sensor to detect vehicles and bikes in the darkest of nights, over a long range and in the most difficult weather conditions. The result is reliable, 24/7 traffic detection for a wide range of applications.

  • Intersection control

    TrafiSense detects vehicles and bicycles at and near the intersection, allowing more dynamic control of traffic lights.

  • Inverse direction detection

    TrafiSense detects wrong-way drivers instantly, which is ideal for installation at highway entries and exits, or urban roads.

  • Vehicle and bicycle counting

    TrafiSense also offers accurate vehicle and bicycle counting.

Specifications
System Overview
Detection Functionalities
Vehicle and bike presence, counting, inverse direction
Functionality
Vehicle presence Bike presence
Number of Detection Zones
24 vehicle presence zones 4 bike presence regions 8 inverse direction zones
Communications
Compression
H.264, MPEG-4, MJPEG (dual stream)
Ethernet
For communication of output state events, configuration & monitoring (streaming video)
Electrical
Contact Closures
3 for ETH versions, direct or via optional ETH interface (PN 10-6075) 4 for TI x-stream EDGE (PN 10-6055), 12 extra outputs via 4/Os xp expansion boards
Current Consumption
< 150mA @ 24VDC (< 200mA @ 24VDC peak at start-up)
FCC
FCC part 15 class A
Input Power
12-42VDC, 12-30VAC
PC Tool for Set-Up
Traficon Configuration Tool (TCT)
Power Consumption
≤ 3,6W (≤ 4,8W peak at start-up)
Environmental
EU Directives
EMC 2004/108/EC
Protection Grade
Housing = IP68, Connectors = IP67
RoHS 2011-65-EU
0-95% relative
Shock & Vibration
NEMA II specs
Temperature Range
From -34°C to +80°C (-29°F to 165°F)
Imaging & Optical
Field of View
Horizontal: 17° Vertical: 13°
Focal Distance
19 mm
Frame Rate
30 FPS
Resolution
QVGA (336 x 256)
Type
Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions (incl mounting bracket)
Vertically mounted 45cm x 16cm x 12cm (17.7 x 6.3 x 4.7 inch) Horizontally mounted 41cm x 18cm x 12cm (16.1 x 7.1 x 4.7 inch)
Material
All weatherproof (UV-resistant)
Sunshield
Optional
Related Documents

TrafiSense - Model: FLIR TrafiSense BPL 317

Change Selection